Publish your products
NGIII pH Monitor, 120V, 1-Channel, Chart Recorder, High and Low User-Set Alarm, 80 Meter Cable/Probe - 950244
Orion

NGIII pH Monitor, 120V, 1-Channel, Chart Recorder, High and Low User-Set Alarm, 80 Meter Cable/Probe - 950244

This NeutraGuard III pH monitoring system consists of a one-channel pH monitor, digital chart recorder and 80 meter cable and probe assembly. The monitor features a single sensor station, pH analyzer with user-set high and low alarm points and analyzer/sensor fault. It is pre-wired for a 120VAC, 15AMP outlet, remote alarm notification and easy connection to a building maintenance system. The digital, paperless chart recorder features user-set high and low alarm points with digital recording at one-minute intervals and immediate recording of alarm notifications. The industrial pH cable and probe assembly features a 80 meter cable and 1.5 inch airtight insertion fixture. The T16 sampling tank is sold separately.

Specification
  • Features

    • 1-Channel ph monitor
    • 80M Cable with probe
    • High/Low alarm
    • Chart recorder
Technical specification
  • Unique ref.NGIII-pH-Monitor-1-Ch-Chtrec-80m-Cable-Probe-950244
  • Product familyDrainage Solutions
  • Product groupDrainage Tanks and System Monitoring
  • TypeObject (single object)
  • Date of publishing2026-05-11
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Other