Publish your products
Trap Doors 150 PSF Hinged Cover - Type K
Orion

Trap Doors 150 PSF Hinged Cover - Type K

Type K Trap Door - 150 PSF Hinged Cover is aluminum construction, single or double-leaf design with engineered lift assistance for one-handed operation. Cover is 1/4 inch steel diamond patterned plate. Lifting mechanism is cam-action hinges pivoting on torsion bars, providing controlled operation and checking downward motion when closing. Hardware is zinc plated and chromate sealed. Finish is mill plated with bituminous coating applied to the frame exterior. Available in four frame opening dimensions.

Specification
  • Features

    • Aluminum construction with single or double-leaf design
    • Controlled opening operation and checking downward closing motion
    • Hardware is zinc plated and chromate sealed
    • Available in four frame opening dimensions
Technical specification
  • Unique ref.Trap-Doors-150-PSF-Hinged-Cover-Type-K
  • Product familyDrainage Solutions
  • Product groupChemical Waste Drainage and Vents
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States