Publish your products
Q-Series Vertical Manager, 6' H X 12" Wide, Double Sided
Q-Series Vertical Manager, 6' H X 12" Wide, Double Sided
Q-Series Vertical Manager, 6' H X 12" Wide, Double Sided
Q-Series Vertical Manager, 6' H X 12" Wide, Double Sided
    Ortronics

    Q-Series Vertical Manager, 6' H X 12" Wide, Double Sided

    Q-Series Vertical Manager is simple and fast to assembly, and is even easier to mount to the Legrand Standard EIA Rack and Mighty Mo 6 Enhanced System. Assembly and installation is a one person job with the lightweight and modular manager components.

    • Snap fit tool-less assembly
    • Lightweight plastic assembly
    • Rugged yet flexible fingers for individual RU cable management
    • 4", 6", 10" and 12" widths
    • 6', 7', and 8' heights
    • Cable management rear wire cage frame
    • Optional rear mount cable rings
    • Optional patented bend limiting/cable retention clips for RU fingers
    • Mounts to Standard EIA 2 and 4 Post Racks
    • Mounts to Mighty Mo 6 Enhanced Rack

    Specification
    • GENERAL INFO
      Available Internationally: Yes
      Color: Black
      Product Series: Q-Series
      Type: Vertical Manager

      ASSEMBLY/INSTALLATION INFORMATION
      Assembly Required: Yes

      LISTING AGENCIES/THIRD PARTY CERTIFICATIONS
      RoHS: Yes

      CONSTRUCTION INFORMATION
      Component 2:
      Material 1: ABS plastic

      COUNTRY OF ORIGIN
      Country Of Origin: UNITED STATES OF AMERICA


    Technical specification
    • Unique ref.QVMD612
    • Product familyCommunication and Data Processing Equipment
    • Product groupRacks, Cabinets, and Physical Support
    • TypeObject (single object)
    • Date of publishing2019-07-08
    • Edition number1
    • Height (inches)72
    • Width (inches)12
    • Depth (inches)17.5
    Related
    • Material mainABS
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Networking
    • UNSPSC nameElectrical cable and accessories
    • UNSPSC code261216
    • Uniclass 2015 CodePr_65_70_11
    • Uniclass 2015 DescriptionCable management and accessories
    • CSI MasterFormat 2014 Code33 82 00
    • CSI MasterFormat 2014 TitleCommunications Distribution
    • OmniClass Number23-19 15 00
    • OmniClass TitleCommunication Specialties

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit