Publish your products
OL-20-ETP - Enhanced Tripod Turnstile

OL-20-ETP - Enhanced Tripod Turnstile

The OL-20-ETP is a tripod turnstile on a portable base. The locking mechanism can be configured as mechanical, 1 way electric, or 2 way electric, and comes standard with key override. The lid can be upgaded to accommodate card readers with a card reader window and mount. Directional lights can also be added, with a corresponding window to see the light after a valid card swipe. Available finishes include, stainless steel, or powdercoated.

Specification
  • Finish

    Powder Coated, Stainless Steel

    Locking Mechanism

    Mechanical, 1 Way Electric, 2 Way Electric

Technical specification
  • Unique ref.ol-20-etp-tripod-turnstiles
  • Product familyTripod Turnstiles
  • Product groupTripod Turnstiles
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 11
  • OmniClass TitleWaist Height Turnstiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States