Publish your products
Thermacore® Wind Load Sectional Doors - 525

Thermacore® Wind Load Sectional Doors - 525

Built for strength and aesthetic appeal, the Thermacore® Wind Load Sectional Door Model 525 is designed to meet local building codes for wind speed and tolerate high design pressures. Constructed of steel and polyurethane insulation, this insulated wind load sectional door features enhanced thermal performance values with an R-value of 16.22.​​

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specification
  • Standard Features

    Standard max width: 22'2"

    Standard max height: 20'1"

    R-value: 16.12

    Thermal break: yes

    Air infiltration: 0.07 cfm/ft2 at 15mph

    Panel thickness: 1 7/8”

    Exterior steel: 0.015" (0.35mm)

    Exterior surface: Embossed wood grain finish or microgroove textured

    Standard springs: 10,000 cycle

    Sound Transmission: Class 20

    Wind load: Minimum standard

    Warranty: 10 years against cracking, splitting or deterioration due to rust-through. 10 years delamination. ​

    Door Options

    • Jamb Seal ​
    • 3" Track​
    • High Cycle Springs - 25k, 50k, 100k
    • Factory Glazed Windows
Technical specification
  • Unique ref.thermocore-wind-load-sectional-doors-525
  • Product familyCommercial Doors
  • Product groupWind Load
  • TypeObject (single object)
  • Date of publishing2022-12-16
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States