Publish your products
Janus Cosmos/N
Janus Cosmos/N

    Janus Cosmos/N

    The Janus Cosmos/N ceiling tile provides good room acoustics along with high sound insulation. Ceiling cavity noise is also efficiently absorbed. The tiles can be installed quickly and easily using elements from the OWAconstruct range. For repair and inspection work, the ceilings are easy to open and close without affecting their good sound insulation properties. Janus is also available in the Constellation surface version.

    Specification
    • Mineral tile Janus Cosmos/N

      Name: OWAcoustic mineral tile Janus Cosmos/N

      Collection: OWAlifetime collection

      Manufacturer: OWA

      Application: Ceiling system S 3, S 3 cliq, S 3a, S 3a cliq, S 15 cliq, S 15a cliq


      Technical data:

      Mineral boards in accordance with DIN EN 13964 and DIN 18177

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)

      Air permeability class: PM 1

      Formaldehyde class: FH 1

      VOC emissions: TVOC 1

      Design: Janus Cosmos/N

      Colour: white, finished

      Light reflection: approx. 84 (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge: 3, Square edge

      Thickness: 33 mm

      Sound absorption:

      Alpha w = 0,60

      NRC = 0,60

      Sound reduction:

      Dn,f,w = 49 dB

      CAC = 49 dB

      Humidity resistance: bis 95% RH

    Technical specification
    • Unique ref.Janus-CosmosN
    • Product familyMineral ceilings
    • Product groupExposed systems
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 23
    • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile