Publish your products
Wall Panels PHORMY
Wall Panels PHORMY
Wall Panels PHORMY
Wall Panels PHORMY
Wall Panels PHORMY
Wall Panels PHORMY

    Wall Panels PHORMY

    Impressive surfaces

    With PHORMY, PALMBERG has developed uncomplicated solutions for a little more individuality in the working environment. The lightweight PHORMY wall panels made of polyester fleece make it possible to structure working and shared areas, optimise them acoustically and enhance them visually with little effort. Different textures are created by cutting the polyester fibre boards at different angles, for example the diagonal V-Cut, which brings dynamism to wall design. Whether in the office or in a private space, the large surfaces impress and allow undisturbed conversations.

    Specification
    • Heights, textures and variants

      PHORMY wall panels are available in the standard heights 200 cm and 275 cm, either floor-to-ceiling or as a higher hanging wall relief. All panels are chamfered all round for seamless transitions. Custom solutions are available on request.

      Three variants are available: Pure texture (a single-layer 12 mm polyester fibre board), Texture meets material (a 12 mm polyester fibre board with a laminate finish in the PALMBERG decor composite) and Double depth (two 12 mm polyester fibre boards combined into a 24 mm double layer, in one colour or in colour combinations, with striking three-dimensional textures and enhanced sound absorption).

    Technical specification
    • Unique ref.phormy-wall-panels
    • Product familyoffice furniture
    • Product groupacoustics
    • TypeObject (single object)
    • Date of publishing2026-10-26
    • Edition number1
    Related
    • Material mainPolyester
    • Material secondaryFabric
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture

    Region availability

    Europe
    Austria
    Germany
    Netherlands
    Switzerland