Publish your products
WhisperFit® DC Fan with Light, SmartFlow™ 50-80-110 CFM

WhisperFit® DC Fan with Light, SmartFlow™ 50-80-110 CFM

WhisperFit® DC Fan / Dimmable LED Light & Nightlight is an ideal retrofit solution. Built-in energy-efficient ECM (DC) motor with Pick-A-Flow® airflow selector allows you to select required airflow (50, 80 or 110 CFM). Single-hinged Flex-Z Fast® bracket, pre-installed alignment guides, and temporary clip allow for flexible, fast and easy installation. This fan is perfect for bathroom ventilation. It can be used to comply with the latest codes and standards.

Specification
  • Key Features

    • Revolutionary ECM motor with SmartFlow™ Technology ensures optimal CFM output
    • The built-in, Pick-A-Flow® airflow selector allows you to select your required airflow of 50, 80, or 110 CFM with a simple flip of a switch
    • The lighted model incorporates one 10W dimmable LED chip panel with less than 1W LED nightlight for warm, long-life, energy-efficient illumination (nightlight must be wired separately)
    • Single-hinged Flex-Z Fast® bracket provides flexible, fast and easy installation
    • Can be used to comply with ASHRAE 62.2, LEED, IAP and California Title 24
Technical specification
  • Unique ref.whisperfit-dc-fan-with-light-smartflow-5080110-cfm
  • Product familyVentilation
  • Product groupFans
  • TypeObject (single object)
  • Date of publishing2025-11-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000532
  • ETIM NameFan
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitleResidential Ceiling Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States