Publish your products
Vinyl Sliding Doors
Vinyl Sliding Doors
Vinyl Sliding Doors

    Vinyl Sliding Doors

    The Panoramic Doors vinyl folding patio door brings the beauty and flexibility of the folding/bi-fold to the vinyl door market. Because the panels operate independently of each other, there is no concern with expansion and contraction problems common to the vinyl bi-fold door.

    Features

    • Ideal for hot & cold climates.
    • Interlocking tongue-n-groove for superior seal and security
    • High-quality aluminum re-enforced vinyl for strength & performance
    • Robust panels suitable for all environments
    • Proprietary eeCore™ thermal core for reduced thermal transfer
    • Sill options for best weather barrier and low-profile installation
    • Concealed multi-point locking system for ease of operation and security
    • Single lite panels up to 8ft tall
    • Panel widths of 20″ to 38″
    • Made in the United States
    • White or beige vinyl, four laminate colors
    • Master swing door on every system
    • Up to 19’6″ wide
    • Inswing or outswing
    • Add a screen system for year-round comfort and protection



    Specification
      • Wide range of configurations for design flexibility
      • 1-6 panels
      • One master swing door
      • Inswing or out-swing
      • Folding windows
      • Kitchen servery pass-through
      • Retractable screen option
      • Single lite panels up to 8ft tall
      • Panel widths of 20″ to 38″
      • White or beige vinyl, four laminate colors
      • Master swing door on every system
      • Up to 19’6″ wide
      • Inswing or outswing
      • Add a screen system for year-round comfort and protection

      Everything about how the Panoramic Door operates is unique and special.

      • Hingeless Operation
      • Individually Moving Panels
      • Bottom Track Supported
      • Master Swing Door on Every System
      • Superior Interlocking Panels


      Keywords: vinyl door, vinyl folding doors, vinyl patio door, patio folding door, patio doors, folding door, folding doors, aluminum door, patio door, sliding door, swing door, swinging door

    Technical specification
    • Unique ref.vinyl-folding-doors
    • Product familyFolding Doors
    • Product groupVinyl
    • TypeObject (single object)
    • Date of publishing2021-06-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Folding Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States