Publish your products
ACC-MBF Menu Board Mount Ceiling Attachment Accessory for Converting Wall Mounts to Ceiling

ACC-MBF Menu Board Mount Ceiling Attachment Accessory for Converting Wall Mounts to Ceiling

In keeping with our goal to ease the install and planning process for today’s installer, Peerless-AV has developed the ACC-MBF Ceiling Menu Board Mount Accessory Bracket. This bracket is used in conjunction with the Peerless-AV’s menu board wall mount models DS-MBX, DS-MBY and DS-MBZ. When unforeseen circumstances prevent mounting to the existing wall, the ACC-MBF quickly converts the wall mount to a ceiling mount, offering the flexibility needed to overcome any installation obstacles.

Features

  • Can be used for 2x1 or 3x1 configurations (additional ACC-MBF needed for 3x1)
  • Converts existing DS-MBX/Y/Z wall mounts into ceiling mounts
  • Column and ceiling attachment sold separately
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" to 48"
    • Weight Capacity; 200lb (91kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Product Dimensions; 46.0 X 14.5 X 4.25" (1164 X 368 X 108mm)

    Package Specs

    • Shipping Weight; 29lb (13.1kg)
    • Ship Dimensions; 18 x 6 x 47" (457.2 x 152.4 x 1,193.8mm)
    • UPC Code; 735029303947

    Variant ID: 29193668264051

    Variant SKU: ACC-MBF

    Type: Menu Board Accessories

Technical specification
  • Unique ref.acc-mbf
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit