Publish your products
HPF665 ACC166 Set Top Box Holder for

HPF665 ACC166 Set Top Box Holder for

The ACC166 has dedicated mounting points for the LG Pro:Centric Smart Ultra HD Set Top Box (STB-5500) and power brick*, making it the perfect accessory to keep your STB mounted and hidden behind the TV. This STB Holder was designed to work specifically with the Peerless-AV® Universal Swing-Out Wall Mount (HPF665). The accessory’s versatile design can be mounted above or below the HPF665’s wall arm.

*ACC166 may fit other set top box models; Please verify compatibility by contacting Peerless-AV® Customer Care

Features

  • Provides dedicated mounting points for the LG Pro:Centric Smart Ultra HD Set Top Box (STB-5500) and power brick (ACC166 may fit other set top box models; Please verify compatibility by contacting Peerless-AV® Customer Care)
  • Supports AV components up to 3lb (1.36kg)
  • Includes cable ties and STB-5500 attachment hardware
  • Capable of mounting above or below the HPF665 wall arm
  • Low profile design creates an aesthetically appealing look
  • Slotted design allows for flexible positioning of cables
Specification
  • Product Specs

    • Dimensions (W x H x D); 14.00" x 9.70" x 1.31" (356 x 246 x 33mm)
    • Product Weight; 2.50lb (1.13kg)
    • Load Capacity; 3lb (1.36kg)
    • Finish; Powder Coat
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 15.40" x 11.40" x 4.63" (391 x 290 x 118mm)
    • Package Ship Weight; 5lb (2.26kg)
    • Package UPC Code; 735029339908
    • Package Contents; Mount, Cable Ties, and Hardware

    Variant ID: 34322255544451

    Variant SKU: ACC166

    Type: Display Mount Accessories

Technical specification
  • Unique ref.acc166
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit