Publish your products
PF660 Paramount™ Universal Flat Wall Mount for 39" to 90" Displays

PF660 Paramount™ Universal Flat Wall Mount for 39" to 90" Displays

The Paramount™ series wall mounts provide versatile and multi-functional features. With PF660, a low-profile design positions the display just 1.26" (32mm) from the wall. The Hook-and-Hang™ system offers easy, one-person installation of the display. The Easy-Glide™ adaptors hook onto the wall plate for a quick, simple, and secure installation. Achieve perfect positioning of the display with the side-to-side adjustment after installation.

Features

  • Universal mount fits displays with mounting patterns up to 825 x405mm (32.48" W x 15.95" H) and accommodates up to 800 x 400mmVESA patterns)
  • Low-profile design holds display only 1.26" (32mm)
  • Horizontal display adjustment up to 8.00" (203mm) for centering display on wall
  • Design is UL listed and tested to four times stated load capacity
  • Includes all necessary wall and display attachment hardware
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 39" to 90"
    • VESA Pattern; 800 x 400
    • Mounting Pattern; 825 x 450mm (32.48 x 15.95")
    • Weight Capacity; 200lb (91kg)
    • Color; Black
    • Finish; High Gloss
    • Security Features; Non-Security Hardware
    • Distance from Wall; 1.26" (32mm)
    • Product Dimensions; 34.12 X 16.89 X 1.26" (867 X 429 X 32mm)

    Package Specs

    • Shipping Weight; 7.6lb (3.4kg)
    • Ship Dimensions; 10.71 x 1.57 x 36.42" (272.0 x 39.9 x 925.1mm)
    • UPC Code; 735029252351

    Variant ID: 29193745530995

    Variant SKU: PF660

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.pf660
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City