Publish your products
SR555M SmartMount® Flat Panel Video Conferencing TV Cart for (2) 40" to 65" TVs

SR555M SmartMount® Flat Panel Video Conferencing TV Cart for (2) 40" to 65" TVs

The SR555M SmartMount® Flat Panel Video Conferencing Cart has been designed to include all of the features you may need, making it perfect for any location. The mobility of the cart eliminates the need for multiple video conference systems, lowering your overall system cost. The structure is optimized to hold two 40"-65" displays, providing clear visibility for all participants. The camera locates anywhere above either display, for near perfect eye contact during your meetings. Additionally, the integrated cable management contains and conceals unsightly cables, helping you complete a clean and professional installation.

Features

  • Camera mount can be located anywhere above either TV
  • Shelf can be positioned anywhere along the column by simply lifting and repositioning
  • Open frame adaptor design to help prevent display component input interference
  • Textured black powder coat finish helps to hide finger prints and dust
  • Fully welded base structure provides rigidity, stability and quick assembly
  • Maneuvers easily on 4" (102mm) swivel casters, two locking
  • Integrated cable management protects, contains and conceals cables for a clean, professional installation
  • TV can be located anywhere along the column for perfect viewing height (up to 60" at center)
  • Universal mount fits TVs with mounting patterns from 200 x 200mm up to 400 x 400mm
Specification
  • Product Specs

    • Weight Capacity; 75lb (34kg)
    • Color; Black
    • Finish; Textured Powder Coat
    • Security Features; Security Hardware
    • Tilt; -5°
    • Swivel Yaw; 360°
    • Product Dimensions (W X H X D); 70.25" x 78.10" x 29.00" (1784 x 1983 x 737mm)
    • Product Weight; 90lb (40.9kg)

    Package Specs

    • Shipping Weight; 112.1lb (44.5kg)
    • Ship Dimensions; 38.25 x 7 x 47.75" (971.6 x 177.8 x 1,212.9mm)
    • UPC Code; 735029305057

    Variant ID: 29193756377203

    Variant SKU: SR555M

    Type: Cart

Technical specification
  • Unique ref.sr555m
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City