Publish your products
SUF661 DesignerSeries™ Universal Ultra Slim Flat Wall Mount for 40" to 80" Ultra-thin Displays

SUF661 DesignerSeries™ Universal Ultra Slim Flat Wall Mount for 40" to 80" Ultra-thin Displays

One of the world’s slimmest mounts, at only 0.19" (5mm) thin, the SUF661 brings displays closer to the wall than most other products in the industry. This near-invisible mount is the beauty that supports the modern style of the latest ultra-thin displays, while the locking arm ensures a secure installation. This unmatched solution delivers space-saving, ultra-sleek looks and brings the display ultra-close to the wall.

Features

  • Easy three-step installation, mount the wall plate, hang the flat panel display and insert the locking arm
  • Theft resistant security screw on locking arm
  • Locking arm holds flat panel display in place and prevents accidental bump-offs and unwanted horizontal adjustment
  • Mounts to wood studs and concrete
  • Comes with fastener pack with all necessary display attachment hardware
  • Mount compatible with ultra-thin flat panel displays with 150-400mm (in 25mm increments), 550-800mm (in 25mm increments) horizontal mounting hole patterns
  • Ultra slim design holds ultra-thin flat panel display only .19" (5mm) from the wall for a near-invisible application
Specification
  • Product Specs

    • Minimum to Maximum Screen; Size 40" to 80"
    • VESA Pattern; 200x200,300x200,300x300,400x300,400x400,600x400,800X400
    • Weight Capacity; 150lb (68.0kg)
    • Color; Black
    • Finish; High Gloss
    • Distance from Wall; 0.19" (5mm)
    • Mounting Pattern; 200x200,300x200,300x300,400x300,400x400,600x400mm (31.50")
    • Security Features; Security Hardware
    • Product Dimensions; 35.25 x 5.50 x 0.19" (895 x 140 x 5mm)

    Package Specs

    • Shipping Weight 6.1lb (2.75kg)
    • Ship Dimensions; 6 x 1.375 x 39.75" (152.4 x 34.9 x 1,009.7mm)
    • UPC Code; 735029278382

    Variant ID: 29193760440435

    Variant SKU: SUF661

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.suf661
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit