Publish your products
KYRO+1-D76 SR/150

KYRO+1-D76 SR/150

Series of LED street lighting luminaires, in two sizes.
Specification
  • - Die-cast aluminium housing and cap, chemical pre-treated and painted polyester powder coating ISO 9227 - Painted die-cast aluminium pole clamp - Extra clear, tempered, flat glass diffuser - High-transparency polycarbonate lenses grant an optimized light transmission - Optics available: SR/075 for narrow roads with an L/H ratio (road width/pole height) between 0.5 and 0.75; SR/100 for two-lane roads and L/H ratio equal to 1; SR/125 for wide roads and L/H ratio equal to 1.25; SR/150 for wide roads and L/H ratio equal to 1.5 - Aluminium heat sink - High resiliency anti-ageing silicone gasket with high elastic return capacity - Switch splitter automatically disconnects the power supply when the cable cover is opened - Waterproof cable gland M25x1.5 for cables Ø 9- Ø 14 mm - Built-in driver - Stainless steel external screws - Technopolymer component holder bracket reinforced with fiberglass - Gear tray removable without tools - Fully integrated stainless steel aluminium spring clips - KYRO+1 versions are suitable for installation on Ø 42 - Ø 60/62 mm poles, KYRO+1-D76 versions on Ø 76 mm poles, and KYRO+2 versions on Ø 60/62 - Ø 76 mm poles - Integral surge protection device (SPD) against mains overvoltages up to 10 kV - The “SECURE LIGHT DISTRIBUTION” system guarantees uniform light distribution even in the remote case of LED failures - Compliant with the UNI 10819 standards on light pollution - Provided complete with 1 m cable H07RN-F 2 x 1.5 mm2 and IP66 plug-socket, produced in polyamide with silver-plated brass contacts, for cables Ø 9 - Ø14 mm, that allows connection to the mains without opening the luminaire. - Versions with automatic power reduction available (RPA) - For other colour temperatures and different colour rendering index consult factory - KYRO+ 1/2 versions can be manufactured with all optics available for the series. Consult Factory - CLO (Constant light output) option available. Consult factory - Photometric data measure according to UNI EN 13032-4 and IES LM-79-08
Technical specification
  • Unique ref.kyro-plus-1-d76-sr150
  • Product familyUrban
  • Product groupStreetlight
  • TypeObject (single object)
  • Date of publishing2021-08-03
  • Edition number1
  • Height (mm)131
  • Width (mm)275
  • Depth (mm)690
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • UNSPSC nameResidential street lights
  • UNSPSC code39111608
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 19
  • CSI MasterFormat 2014 TitleRoadway Lighting
  • OmniClass Number23-35 47 11 21 23
  • OmniClass TitleStreet and Roadway Lighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe