Facing Clay Brick - VENICE CLINKERFacing Clay Brick - VENICE CLINKER
View previous images
View next images

Facing Clay Brick - VENICE CLINKER

Brick klinker made with clays cooked to the melting threshold creating an unalterable product with minimum water absorption and with a high resistance to compression. The manufacturing of bricks Caravista in Piera Eco Ceramic stands out for its efficiency and technological innovation, being the use of biogas in the brick firing one of its main distinguishing values ​​in terms of ecological production.
Specification
  • Facing masonry unit with vertical perforation. Type U. (UNE EN 771-1:2011 + A1:2015).
    Name: VENICE klinker brick. Brick with textures available : Smooth and Dragwire.
    Compressive Strength: ≥ 40 N/mm2.
    Durability (resistance to frost): Category F2
    Not Effloresced
    Water Absorption: ≤ 6%
    Dimensional Stability: Moisture movement ≤ 0,5 mm/m
    Reaction to Fire: EUROCLASS A1
    Thermal conductivity: 0.35 W/mK
    Standard formats (mm): 280 x 135 x 49 / 240 x 115 x 49
    Units m² with standard format: 55 / 65
    Other formats available (mm): 280x135x59 / 280x135x74 / 280x135x120 (Cubik) / 215x102x65 / 280x90x49
Technical specification
  • Unique ref.LCV-VENICE_CLINKER
  • Collection setFacing clay brick
  • CollectionFacing clay brick
  • TypeObject (single object)
  • Date of publishing2019-04-26
  • Edition number1
  • Depth (mm)135
Related
  • Material mainCeramics
  • Material secondaryMortar
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryBuilding Materials - Bricks & Blocks
  • IFC classificationWall
  • UNSPSC nameCeramic bricks
  • UNSPSC code30131602
  • Uniclass 1.4 CodeL3211
  • Uniclass 1.4 DescriptionClay bricks
  • Uniclass 2.0 CodePR-80-50-15
  • Uniclass 2.0 DescriptionClay Bricks
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 DescriptionClay bricks
  • NBS Reference Code80-50-15
  • NBS Reference DescriptionClay Bricks
  • CSI MasterFormat 2014 Code04 21 00
  • CSI MasterFormat 2014 TitleClay Unit Masonry
  • OmniClass Number23-13 21 19 13
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

Europe North America South America Oceania Asia
Albania
Anguilla
Argentina
American Samoa
Turkey
Andorra
Antigua and Barbuda
Bolivia
Australia
South Korea
Austria
Aruba
Brazil
Cook Islands
Belarus
Barbados
Chile
Federated States of Micronesia
Belgium
Belize
Colombia
Fiji
Bosnia and Herzegovina
Bermuda
Ecuador
French Polynesia
Bulgaria
British Virgin Islands
Falkland Islands (Islas Malvinas)
Guam
Croatia
Canada
French Guiana
Kiribati
Cyprus
Caribbean Netherlands
Guyana
Marshall Islands
Czech Republic
Cayman Islands
Paraguay
Nauru
Denmark
Collectivity of Saint Martin
Peru
New Caledonia
Estonia
Costa Rica
Suriname
New Zealand
Faroe Islands
Cuba
Uruguay
Niue
Finland
Curaçao
Venezuela
Norfolk Island
France
Dominica
Northern Mariana Islands
Germany
Dominican Republic
Palau
Gibraltar
El Salvador
Papua New Guinea
Greece
Greenland
Pitcairn Islands
Guernsey
Grenada
Samoa
Hungary
Guadeloupe
Solomon Islands
Iceland
Guatemala
Timor-Leste
Ireland
Haiti
Tokelau
Isle of Man
Honduras
Tonga
Italy
Jamaica
Tuvalu
Jersey
Martinique
United States Minor Outlying Islands
Latvia
Mexico
Wallis and Futuna
Liechtenstein
Montserrat
Vanuatu
Lithuania
Nicaragua
Luxembourg
Panama
Macedonia (FYROM)
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
Norway
Sint Maarten
Poland
The Bahamas
Portugal
Trinidad and Tobago
Romania
Turks and Caicos Islands
Russia
U.S. Virgin Islands
San Marino
United States
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands