Publish your products
Teide - Reconstructed stone facings
Teide - Reconstructed stone facings
Teide - Reconstructed stone facings
Teide - Reconstructed stone facings
Teide - Reconstructed stone facings
Teide - Reconstructed stone facings
Teide - Reconstructed stone facings

    Teide - Reconstructed stone facings

    4.4 out of 5 stars4.4(17 reviews)

    From the famous marble quarried in the mountains of Brescia, comes a faithful reproduction of the masonry used for hundreds of years in the construction of the villages of Lake Garda. The several formats, composed of smaller stones to moulds unrivalled for size and texture, give to the finished work a taste now lost. Excellent for the reproduction of country-style atmospheres.
    The Pietre d'Arredo finishing elements are made using special binding materials, natural lightweight aggregate, alongside colouring pigments that are highly resistant to UV rays and additives, which render the product incredibly resistant to atmospheric agents.

    WHY CHOOSE PIETRE D’ARREDO?
    The innovative manufacturing technique allows for minimum waste and the accurate definition of surfaces makes it a perfect substitute for natural stone, limiting extraction from the quarry, thus respecting and protecting the environment. It protects the building enclosure from weather conditions and fortifies thermal insulation systems, thus improving living comfort. It facilitates application because of its light weight. 

    USES
    Identical, aesthetically speaking, to their natural counterparts, the Pietre d'Arredo finishing elements can be used for new projects as well as in the re-qualification of older buildings being restructured. As a result of their versatility, they can be used to clad both internal and external walls, retaining walls, columns, fireplaces, wainscoting, etc.

    Specification
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type TEIDE, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand. Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand. For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.
    Technical specification
    • Unique ref.pietredarredo-stones-teide
    • Product familyPietre d'Arredo
    • Product groupTradition
    • TypeObject (single object)
    • Date of publishing2017-09-25
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationSurface
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_20_85
    • Uniclass 2015 DescriptionStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitleSimulated Stone Fabrications
    • OmniClass Number23-13 35 25 13
    • OmniClass TitleSimulated Stones
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Honduras
    Guinea
    Tokelau
    Ireland
    Kuwait
    Jamaica
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Martinique
    Kenya
    Tuvalu
    Italy
    Laos
    Mexico
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Montserrat
    Liberia
    Vanuatu
    Latvia
    Macau
    Nicaragua
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Panama
    Madagascar
    Lithuania
    Maldives
    Puerto Rico
    Malawi
    Luxembourg
    Mongolia
    Saint Kitts and Nevis
    Mali
    Malta
    Myanmar (Burma)
    Saint Lucia
    Mauritania
    Moldova
    Nepal
    Saint Pierre and Miquelon
    Mauritius
    Monaco
    North Korea
    Saint Vincent and the Grenadines
    Mayotte
    Montenegro
    Oman
    Saint-Barthélemy
    Morocco
    Netherlands
    Pakistan
    Sint Maarten
    Mozambique
    North Macedonia
    Palestine
    The Bahamas
    Namibia
    Norway
    Philippines
    Trinidad and Tobago
    Niger
    Poland
    Qatar
    Turks and Caicos Islands
    Nigeria
    Portugal
    Saudi Arabia
    U.S. Virgin Islands
    Republic of the Congo
    Romania
    Singapore
    United States
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit