Publish your products
MIRROR CABINET KLARA 600
MIRROR CABINET KLARA 600
    Polaria

    MIRROR CABINET KLARA 600

    Stylish mirror cabinet with double-sided mirror doors. Mirrors reach all the way under the cabinet so no separate handles are needed. Klara is a mirror cabinet with a canopy LED-light and strong and quiet hinges which can be adjusted. There are two movable shelves and double socket which can be on the right or the left side. Available with three width and two colour alternatives.

    Technical specification
    • Unique ref.mirror-cabinet-klara-600
    • Product familyMirror cabinets
    • Product groupIntegrated lights
    • Date of publishing2025-10-08
    • Edition number1
    • Height (mm)700
    • Width (mm)600
    • Depth (mm)190
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)16
    Classification
    • BIMobject CategorySanitary - Mirrors
    • ETIM CodeEC011384
    • ETIM NameWashbasin top cabinet

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden