We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Cupolex Rialto

Unique ref.: Aerated_flooring_Cupolex_Rialto
Brand: Pontarolo Engineering
Product family: aerated flooring
Product group: Cupolex
Date of publishing: 2017-09-25
Edition number: 1
Type: Object (single object)
Download (5)
CUPOLEX® RIALTO, patented technology of Pontarolo Engineering spa, is a system to create high raised floors, with non-standard heights or inclined slabs. CUPOLEX® RIALTO permits to create a raised slab with heights between 50 and 250 cm. The system is made of domes, tubes and bases, it is easily and quickly assembled on site: creating a matrix of bases on the prepared plane surface; on top of the bases are placed the plastic tubes of diameter 12,5 cm and variable height depending on the project requirements; at last the domes, 57 x 57 cm, are installed on top of the tubes. When mutually connected, all these elements can receive the slab steel reinforcement and the concrete cast giving it a unique geometry with a hollowed space underneath the slab.

Building the aerated floor of maximum height of 250 cm with CUPOLEX® RIALTO elements of Pontarolo Engineering SpA from San Vito al Tagliamento, Italy, made of a matrix of bases, plastic tubes 125 mm of diameter and height as per project design and plastic dome elements CUPOLEX® RIALTO with dimension of 56x56 cm, installed following manufacturer instructions on a prepared plane surface (not included). These elements, mutually connected, will be able to receive the slab steel reinforcement (not included) and the concrete cast (not included) of class C (various RCK), first filling the tubes than covering the domes with a slab thickness as per project design.


Material main: PE/PP
Material secondary: PVC
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Flooring - Systems
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L531
Uniclass 1.4 Description: Preformed flooring systems
Uniclass 2.0 Code: SS-15-05-15
Uniclass 2.0 Description: Concrete Foundation Systems
Uniclass 2015 Code: TE_10_10
Uniclass 2015 Description: Wall and floor formwork systems
NBS Reference Code: 15-05-15
NBS Reference Description: Concrete Foundation Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-13 31 17
OmniClass Title: Concrete Formwork
CSI UniFormat II Code: A1030
CSI UniFormat II Title: Slab on Grade

BIMobject SEEK Properties

Flooring - Systems

Name Value
Constituent Materials PE/PP
Intended Function Areated Flooring
Length 570 mm
Thickness 300 mm — 2000 mm
Width 570 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 570 mm

BIMobject®