Standard Construction
Frame: 4" x 1" x 0.081" minimum (102 x 25 x 2.1) extruded aluminum channel.
Blades: 4" (102) heavy gauge, dual wall extruded aluminum - airfoil. Opposed.
Axles: 1/2" (13) diameter plated steel hex.
Linkage: Concealed in frame.
Bearings: Synthetic.
Seals: PVC blade edge seals and flexible metal jamb seals.
Control Shaft: 1/2" x 6" (13 x 152) round drive axle with outboard shaft support bracket and bearing supplied on all single section dampers for field installation.
Minimum Size: 6" x 9" (152 x 229)
Maximum Size:
Single Section: 60" x 72" (1524 x 1829)
Multiple Sections: 120" (3048) x unlimited height
Ratings
Leakage:
7.0 cfm/ft2 @ 10.0 in. wg. (0.04 m3/s/m2 @ 2.50 kPa)
6.0 cfm/ft2 @ 7.0 in. wg. (0.03 m3/s/m2 @ 1.70 kPa)
4.0 cfm/ft2 @ 4.0 in. wg. (0.02 m3/s/m2 @ 0.90 kPa)
Temperature: -10oF to 150oF (-23oC to 66oC)