Publish your products
Schmidt High Meeting Table

Schmidt High Meeting Table

SCHMIDT is a standing-height meeting table combining artificial wood legs in natural teak colour with a steel structure. It features a built-in fliptop outlet box for power access. Available in Melamine, White Melamine, and HPL top finishes with straight or slant edge options. Dimension: W.1800 × D.800 × H.1100mm.
Technical specification
  • Unique ref.schmidt-high-meeting-table
  • Product familyMeeting Table
  • Product groupHigh Meeting Table
  • TypeObject (single object)
  • Date of publishing2026-05-21
  • Edition number1
  • Height (mm)1100
  • Width (mm)1800
  • Depth (mm)800
Links
Related
  • Material mainMelamine
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit