Publish your products
Heavy Duty Fixed Aluminum Wall Ladders
Heavy Duty Fixed Aluminum Wall Ladders
Heavy Duty Fixed Aluminum Wall Ladders
Heavy Duty Fixed Aluminum Wall Ladders

    Heavy Duty Fixed Aluminum Wall Ladders

    4.5 out of 5 stars4.5(33 reviews)

    This ladder solves:

    • Vertical wall ladder for rooftop access or roof hatch access
    • Roof access via walk-thru, roof hatch, overshoot, or side exit
    • Crossover by parapet platform and return ladder
    • Fall Arrest System available (required on heights greater than 24')

    Reduce Costs and Increase Quality

    Reduce maintenance costs by using an aluminum ladder which is naturally corrosion resistant with minimal ongoing maintenance or upkeep compared to steel ladders that corrode over time.  Reduce installation costs by using an aluminum ladder which is a third the weight of steel, so it is easier to install, requiring less equipment.  Aluminum is high strength and is used in planes, cars, trucks, buses, trains, and buildings.  

    Reduce Risks

    With over 75 years of experience providing access solutions, we know the codes and are experts in this area.  Units are built to meet or exceed OSHA 1910 Subpart D and ANSI A14.3 design criteria.  Without the correct ladder, there could be injury, liability, and loss of money, which puts companies' reputations and lives at stake.  

    Aesthetically Pleasing and Sustainable Material

    The standard aluminum mill finish will not rust or stain the surrounding structure.  Powder Coating is available to match the surroundings or stand out for safety.  Clear Anodizing is available to increase corrosion, abrasion, and wear resistance.  In addition, aluminum is 100 percent recyclable and retains its properties indefinitely.

    Key Details of Ladder

    • Treads are 2-1/4" and have been tested to withstand a 1500# loading without failure
    • Edges of treads and side rails are rounded to provide a more comfortable, powerful grip for the hands and feet
    • Treads are deeply serrated to maximize hand and foot traction
    • Off-floor mounting is standard (floor brackets are optional)
    • 10' wall bracket spacing (4' wall bracket spacing is standard)
    • 5 Year Warranty
    Specification
    • SECTION 05 51 33.13

      METAL STAIRS AND LADDERS

      PART 1 GENERAL

      1.1 SECTION INCLUDES

      A. Aluminum Heavy Duty Fixed Vertical Ladders.

      1.2 RELATED SECTIONS

      A. Section 05 12 00 - Structural Steel Framing: Roof structure and opening support.

      B. Section 05 55 00 - Metal Stair Treads and Nosings: Miscellaneous metal supports.

      C. Section 06 10 00 - Rough Carpentry: Roof framing and opening support.

      D. Section 07 42 00 - Wall Panels: Roof curb flashing.

      1.3 REFERENCES

      A. ANSI A14.3 : Ladders - Fixed - Safety Requirements.

      B. OSHA 1910.23: Ladders.

      C. OSHA 1910.28: Duty to have fall protection and falling object protection.

      D. OSHA 1910.29: Fall protection systems and falling object protection-criteria and practices.

      1.4 SUBMITTALS

      A. Submit under provisions of Section 01 30 00.

      B. Manufacturer's data sheets on each product to be used, including:

      1. Preparation instructions and recommendations.

      2. Storage and handling requirements and recommendations.

      C. Shop Drawings for Ladders:

      1. Plan and section of ladder installation.

      1.5 DELIVERY, STORAGE, AND HANDLING

      A. Store products in manufacturer's unopened packaging until ready for installation.

      B. Store products inside under cover until installation. If stored outside, store under a tarp or suitable cover.

      1.6 WARRANTY

      A. Limited Warranty: Five years against defective material and workmanship, covering parts only, no labor or freight. Defective parts, if deemed so by the manufacturer, will be replaced at no charge, freight excluded, upon inspection at manufacturer's plant which warrants same.

      PART 2 PRODUCTS

      2.1 MANUFACTURERS

      A. Manufacturer: Precision Ladders, LLC, which is located at: P. O. Box 2279 ; Morristown, TN 37816-2279; Toll Free Tel: 800-225-7814; Tel: 423-586-2265; Email: info@PrecisionLadders.com; Web: www.PrecisionLadders.com

      B. Requests for substitutions will be considered in accordance with provisions of Section 01600.

      2.2 ALUMINUM FIXED VERTICAL LADDER

      A. Aluminum Heavy Duty Fixed Vertical Ladder and Components: Ladder, fall arrest system, walk-thru, side rails, cage, rest platforms, floor mounting brackets, security doors, security gates and finishes.

      1. Model: Model FLH-*** (*** = vertical height in inches) Aluminum Heavy Duty Fixed Vertical Ladder as manufactured by Precision Ladders, LLC.

      2. Capacity: Unit shall support a 1,500 lb (680 kg) loading without failure, and individual treads shall withstand a 3,000 lb (1361 kg) loading without failure.

      3. Performance Standard: Units designed and manufactured to meet or exceed ANSI A14.3, OSHA 1910.23, OSHA 1910.28 and OSHA 1910.29.

      B. Components:

      1. Ladder Stringer: 3 inch by 1 inch by 1/8 inch (64 mm by 27 mm by 3 mm) extruded 6005-T5 aluminum tubing. Pitch: 90 degrees.

      2. Ladder Tread: 2-1/4 inch by 3/4 inch by 1/4 inch (57 mm by 19 mm by 6 mm) extruded 6005-T5 aluminum with deeply serrated top surface.

      3. Ladder Mounting Bracket: 8-1/2 inch by 2 inch by 3 inch by 1/4 inch thick (216 mm by 51 mm by 76 mm by 6 mm) aluminum angle.

      4. Fall Arrest System: Complete system with rail, sleeves, and harness to limit any fall to 6 inches (152 mm). Removeable Post for Hatch Access Ladders with Fall Arrest System. Harness by others.

      5. Walk-Thru:

      a. Handrails: 1-1/4 inch (32 mm) aluminum square tube with rounded edges.

      b. Side Rails: 42 inch (1067 mm) side rail extension for through ladder exits.

      c. Flared: 30 inches wide for ladders with fall arrest system

      6. Safety Cage:

      Vertical and horizontal bars: 1/4 inch by 2 inch (6 mm by 51 mm) 6005-T5 aluminum flat bar.

      7. Rest Platform:

      a. Bar grating.

      b. Platform Size: 30” inches by 48 inches (762 mm by 1219 mm) standard.

      c. Toe Boards. 6005 T-5 aluminum.

      d. Handrails: 1-1/4 inch (32 mm) aluminum square tube 42 inches (1067 mm) high.

      8. Security Door: 0.125 inch (3 mm) 3003-H14 aluminum panel 84 inches (2134 mm) tall with padlock provision.

      9. Security Gate: Hinged gate at bottom of cage with padlock provision.

      10. Floor Brackets: Floor bracket at foot of each stringer, 3 by 2 by 1/4 inch (76 by 51 by 6 mm).

      11. Finishes:

      a. Standard: Mill finish on aluminum ladder components.

      b. Optional Finishes

      1. Powder Coated

      2. Clear Anodized

      2.3 FABRICATION

      A. Completely fabricate ladder ready for installation before shipment to the site.

      PART 3 EXECUTION

      3.1 EXAMINATION

      A. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.

      B. Examine materials upon arrival at site. Notify the carrier and manufacturer of any damage.

      3.2 INSTALLATION

      A. Install in accordance with approved submittals.

      3.3 PROTECTION

      A. Protect installed products until completion of project.

      B. Touch-up, repair or replace damaged products before Substantial Completion.

      END OF SECTION

    Technical specification
    • Unique ref.heavy-duty-fixed-ladders
    • Product familyLadders
    • Product groupHeavy Duty Fixed
    • TypeObject (single object)
    • Date of publishing2021-08-26
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Ladders
    • IFC classificationObject
    • ETIM CodeEC000616
    • ETIM NameRunged ladder
    • UNSPSC nameLadders
    • UNSPSC code30191501
    • Uniclass 2015 CodeTE_20_40_10
    • Uniclass 2015 DescriptionLadders and steps
    • CSI MasterFormat 2014 Code05 51 33
    • CSI MasterFormat 2014 TitleMetal Ladders
    • OmniClass Number23-17 23 15
    • OmniClass TitleLadders

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit