Publish your products
Rhomboid Roof Tile 44 × 44
Rhomboid Roof Tile 44 × 44
Rhomboid Roof Tile 44 × 44
Rhomboid Roof Tile 44 × 44
Rhomboid Roof Tile 44 × 44
    PREFA

    Rhomboid Roof Tile 44 × 44

    With its PREFA aluminium rhomboid roof tile in 44 × 44 cm format, PREFA is once again stimulating a strong and innovative creative impulse. The enlarged surface structure gives free rein for creating traditional shapes with modern accents while maintaining the highest level of durability and excellent weather resistance. The new PREFA design rhomboid roof tile is impressive due to its minimal weight and easy handling: the integrated fastening strips facilitate speedy and inexpensive installation of the roof and façade elements.

    • Visually coordinated design
    • New mounting system – integrated fastening strip facilitates speedy installation
    • System optimisation
    • Available in 9 standard colours
    Specification
      • Colour range: 9 standard colours – stucco surface
      • Also available with a smooth finish upon request 

      MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint

      SIZE: 437 × 437 mm (cover)

      WEIGHT: 1 m² = approx. 2.6 kg = 5.24 rhomboid roof tiles 44 × 44

      PACKAGING UNIT: box containing 42 pc. = 8 m²

      ROOF PITCH: from 12° (rafter length: up to 7 m)
      from 14° (rafter length: up to 7–12 m)
      from 16° (rafter length: over 12 m)

      INSTALLATION: on solid sheathing (at least 24 mm thick)

      FASTENING: direct, using 4 PREFA ring nails 28/25

    Technical specification
    • Unique ref.rhomboid-roof-tile-44x44
    • Product familyRoof Systems
    • Product groupRoof Systems
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)437
    • Width (mm)437
    Related
    • Material mainAluminium
    • Designed inAustria
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom