38222 PRESTO P50B for Concealed Mounting with Chromed concealed plate
Specification
Variants : 38222
Connexion type : - Male G 3/4 (20x27) cold water or pre-mixed
Pressure : - 1 to 5 bars
Warranty : 10
Function : Working pressure : - 1 to 5.5 bar (15 to 80 psi)
Debit : - 6 l/min with built-in flow limiter - Flow regulation using a threaded ring