Publish your products
Frame support for bars
Frame support for bars

    Frame support for bars

    Frame support for bars Model: 18493.
    Specification
    • Support with anchorage to the self-supporting toilet frame for fixing the support bar, specially designed for light partitioning. *Made of steel with high-resistance polyester paint coating, ready to install, supplied with fixing elements. *Simple installation, great robustness, frame height adjustment, bar support adjustment in three heights, floor fixing.
    Technical specification
    • Unique ref.18493
    • Product familyFrames
    • Product groupWC
    • TypeObject (single object)
    • Date of publishing2022-09-01
    • Edition number1
    • Height (mm)90
    • Width (mm)510
    • Depth (mm)1160
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    South America North America Europe
    Argentina
    Costa Rica
    Portugal
    Bolivia
    El Salvador
    Spain
    Brazil
    Guatemala
    Chile
    Honduras
    Colombia
    Mexico
    Ecuador
    Nicaragua
    Falkland Islands (Islas Malvinas)
    Panama
    French Guiana
    Trinidad and Tobago
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit