Publish your products
12 A Wall-Mounted Urinal Tap

12 A Wall-Mounted Urinal Tap

Timed tap for standing urinals and murals, sight installation. Chrome-plated brass body. Models: 31706 - 95638.
Specification
  • *Materials: The brass used in the manufacture of our flush valves meets the EN-12164, EN-12165 and EN-1982 standards. *Nickel and chrome exterior treatment according to EN-248 standard. Resistance to 200 hours salt spray, in accordance with ISO-9227. *1/2 “male input. *Push-button opening. *Interchangeable head comprising the whole mechanism of the tap, body and push button in chrome brass, interior parts in materials resistant to corrosion and lime deposits. *Flow adjustable by the installer depending on the pressure. *Outlet with seals and union nuts for a Ø 10 x 12 mm pipe. *Flow rate: 9 l / min. *Automatic closing at 6 + - 2s. *Gross weight: 0.420 kg.
Technical specification
  • Unique ref.31706
  • Product familyFaucets
  • Product groupUrinal
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)60
  • Width (mm)55
  • Depth (mm)91
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit