Publish your products
ALPA 80 Built-In exposed installation

ALPA 80 Built-In exposed installation

Timed mixer tap for exposed installation with chrome-plated brass body and black PVA push-button. Automatic flow regulator. Model: 35906.
Specification
  • *Automatic closing: 30 +5s -10s. *Flow: 8 l/minute. *Male inlet and outlet 3/4. *Maximum panel thickness 11 mm. * High temperature adjustment sensitivity over 180º. *Push-button opening for selecting the water temperature and activating the tap opening. *Built-in retention valves that prevent the mixing of hot and cold water. *Chrome-plated brass body, push-button and internal parts in materials resistant to corrosion and limescale deposits. *Safety device that allows the installer to limit the temperature of the hot water to 40º C, in maximum opening position. *Built-in flow regulator. *Gross weight: 0.950 Kg. *(Models with drain valve do not contain a flow regulator). *Certified by AENOR with respect to EN816.
Technical specification
  • Unique ref.35906
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)80
  • Width (mm)90
  • Depth (mm)126
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit