Publish your products
ALPA 90 ARTE E Built-In Shower Tap

ALPA 90 ARTE E Built-In Shower Tap

Timed mixer tap for recessed installation with brass body and chrome-plated ARTE push-button. Automatic flow regulator. Model: 35941.
Specification
  • *Body and push-button in chrome-plated brass, interior parts in materials resistant to corrosion and limescale deposits. *Interchangeable head comprising the entire timing system. *Built-in non-return valves that prevent the mixing of hot and cold water, according to EN 1717. *Push-button with temperature selection by means of 180º rotation. *Inlet and outlet 3/4. *Automatic closing at 30 seconds (-10s/+5s). *Flow: 8 l/minute. *Components made of materials that can withstand temperatures of up to 70º C, to allow thermal anti-legionella disinfections. *Safety device that allows the installer to limit the temperature of the hot water to 40º C, in maximum opening position. *With 180 x 180 mm stainless steel plate, with fixing screws, flush box with a diameter of 160 x 70 mm. Supplied with filter gaskets, flat gaskets. *ABS flush box. *Gross weight: 2.580 Kg. *(Models with drain valve do not contain a flow regulator).
Technical specification
  • Unique ref.35941
  • Product familyFaucets
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)180
  • Width (mm)180
  • Depth (mm)137
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit