Publish your products
1000 M Elec Wall-Mounted Toilet Tap

1000 M Elec Wall-Mounted Toilet Tap

Electronic timed flush with arrest certificate for visible wall-mounted toilet. Models: 78909 - 78900 - 78901 - 78910.
Specification
  • * Automatic process of adaptation to the environment. *Embedding box made of galvanized steel that completely covers the installation. *Integrated stopcock. *CR-P2 6V waterproof battery pack or 12V transformer depending on the model. *Recommended use pressure: 1-5 bar (min, 0.8 – max. 8 bar). *Saving water and energy. *Integrated components: easy maintenance and excellent sealing. *Watertight internal connections. *Automatic closing in case of exhausted battery, low battery indication by communication LED. *Automatic rinsing every 24 hours. *Available with stopcocks.
Technical specification
  • Unique ref.78909
  • Product familyElectronic Faucets
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit