Publish your products
DOMO SENSIA Toilet Built-In Fluxor Electronic without mechanical button

DOMO SENSIA Toilet Built-In Fluxor Electronic without mechanical button

Electronic flush with a system of patented detection by means of active infrared rays for WC Presto Domo Sensia. Models: 79710 - 79711.
Specification
  • *Factory programmed. *Water and energy savings. *Components integrated into the tap for easy installation and increased vandal protection. *Integrated stopcock. *Watertight CR-P2 6V battery pack or 12 V transformer depending on the model. *Automatic closing of the solenoid valve in the event of a power failure. *Low battery indication via communication LED. *Constant discharge volume with pressures from 1.2 to 4 bar. *Built-in anti-siphon device in accordance with current health regulations. *Automatic rinsing every 24 hours. *Brass exterior plate. *Recommended operating pressure: 1-5 bar. *G1 male inlet. *Sensor operation. *Closing by presence. *Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. *Supplied with: decorative plate without safety button, CR-P2 6V battery or 12 V transformer depending on model and fluxor.
Technical specification
  • Unique ref.79710
  • Product familyElectronic Faucets
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2025-01-27
  • Edition number1
  • Height (mm)200
  • Width (mm)180
  • Depth (mm)71
Related
  • Material mainChrome
  • Designed inSpain
  • Weight Net (Kg)1.3
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit