Publish your products
Thundertile T-Bar Acoustic Panels
Thundertile T-Bar Acoustic Panels
Thundertile T-Bar Acoustic Panels

    Thundertile T-Bar Acoustic Panels

    In many cases, the challenge is not just to contain resonance and reverberations in the room itself, it’s to keep those reflections from escaping to adjacent rooms through the ceiling tiles.

    This is where Primacoustic’s ThunderTile T-Bar Acoustic Panels are the perfect ceiling panel sound absorption solution.

    ThunderTiles combine a highly absorptive acoustic panel with the sound blocking attributes of gypsum, making them the perfect solution for rooms where sound bleed is a concern.

    Get in contact with Primacoustic

    Specification
    • Details:

      • Core Panel Material: Fibreglass
      • Backing: 0.5″ (12mm) Gypsum board
      • Finish: Glass wool tissue micromesh sealed with Paintable latex coating
      • Grid Spacing: 15/16″, T24 (24mm grid)

      Available sizes:

      • 24 × 24 in (610 × 610 mm)
      • 24 × 48 in (610 × 1219 mm)

      Available colours:

      • Paintable Absolute White™
      Technical specification
      • Unique ref.Thundertile_T-Bar_Acoustic_Panels
      • Product familyCeiling Tiles (ACT)
      • Product groupGridway
      • TypeObject (single object)
      • Date of publishing2024-08-28
      • Edition number1
      Related
      • Material mainFiberglass
      • Material secondaryGypsum
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
      • IFC classificationCeiling
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code32 35 16
      • CSI MasterFormat 2014 TitleSound Barriers
      • OmniClass Number23-15 19 15 11 11
      • OmniClass TitleAcoustical Ceiling Tile

      Region availability

      North America
      Canada
      United States