Publish your products
PUNTA MAIL LOCKER
Punta

PUNTA MAIL LOCKER

4.4 out of 5 stars4.4(5 reviews)
PO Box Cabinet with a standard Eurolocks Punta-lock , and adjustable feet pedestal Locker. All cabinets are also available without a tripod. Jalustattomat Locker can be installed on the plinth SO-or PP-seat stand on - including wall-mounting is possible with the optional SKSA wall mount. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.40LK8301POS
  • Product familyLockers
  • Product groupmailbox locker
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)1900
  • Width (mm)900
  • Depth (mm)402
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryFurniture - Post & Mail Boxes
  • IFC classificationFurniture
  • UNSPSC nameCabinetry
  • UNSPSC code301618
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit