Publish your products
Thermopanel V4
Purmo

Thermopanel V4

4.3 out of 5 stars4.3(7 reviews)
Thermopanel V4 represents a radiator concept, developed to meet high demands for efficient logistics and modern design. A radiator shipped complete from the factory, with everything in place. No loose parts and no extra assembly work. Just screw the supplied brackets, hang up the radiator and connect to the waterbased heating system. Easy, fast and efficient! Thermopanel has unique and appreciated properties. The patented V4 valve is welded hidden behind the radiator body, with a completely unique method for the industry. No visible pipes and full freedom to install the radiator for either bottom or side connection. Thermopanel V4 is always supplied with side plates and grids. Thermopanel has been developed with the focus on logistic completion. By producing the radiator ready for installation in a modern production line, production, distribution and handling are streamlined by warehouse wholesalers. The installer reduces assembly time and eliminates the risk of incorrect or missing items.
Specification
  • Types: TP10, TP11, TP21, TP22 och TP33.
    Construction: EN 442-1
    Colour: Standard colour white RAL 9016. Available in more than 70 colours.
    Pressure: PN 10
    Standard connection: ABCD, DN 15
    Quality: ISO 9001 and ISO 14001
    Heights: 300, 400, 500, 600, 900 mm
    Widths: 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1600, 1800, 2000, 2300, 2600, 3000 mm

Technical specification
  • Unique ref.thermopanel-panel-radiators
  • Product familyPurmo
  • Product groupPanel radiators
  • TypeObject (single object)
  • Date of publishing2017-09-28
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inFinland
  • Manufactured inPoland
Classification
  • BIMobject CategoryHVAC - Heaters
  • ETIM CodeEC011022
  • ETIM NamePanel radiator
  • UNSPSC nameRadiators
  • UNSPSC code40101801
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe
Norway
Sweden