Publish your products
Lamella Radiator
Lamella Radiator
    Finimetal

    Lamella Radiator

    3.4 out of 5 stars3.4(5 reviews)
    The first radiator of the Finimetal brand, the Lamella is still very successful. Robust, reliable and timeless, this pleated radiator is custom-made
    Specification
    • Decorative pleated radiator in steel; Operates on the central heating circuit, Finishing: electrophoresis primer and epoxy-polyester powder coating, Color: standard White Sanitary Ral 9016 - Fixings: wall brackets to be ordered separately Holes: 4 x Ø 15/21, Connection: standard Maximum operating pressure: 10 bar
    Technical specification
    • Unique ref.lamella
    • Product familyRadiators
    • Product groupDesign
    • TypeObject (single object)
    • Date of publishing2019-01-24
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryEpoxy
    • Manufactured inFrance
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit