Publish your products
Reggane 3010 Compact Radiator
Reggane 3010 Compact Radiator
    Finimetal

    Reggane 3010 Compact Radiator

    4.3 out of 5 stars4.3(7 reviews)
    The iconic Reggane 3000 Compact steel panel radiator evolves into Reggane 3010 Compact. New: Its service pressure of 10 bar as well as its 40 mm (water channel) step gives you more thermal performance! Compatible with all central heating systems, this hot water radiator is available in 6 heights and in width of 400 to 3000 mm.
    Specification
    • Flat front Panel Radiator in steel with decorative front grooved. Works on the central heating system and all heating system hot water. No: 40 mm Height: 300,400,500,600,750,900 mm Length: 400 to 3000 mm Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard Color: Health White Ral 9016 Fixations: equipped with stirrups and delivered with consoles Connection: 4 orifices - 15/21 female flat litter Comes complete with consoles, cap and drain cap
    Technical specification
    • Unique ref.reggane-3010-compact
    • Product familyRadiators
    • Product groupPanel
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryEpoxy
    • Manufactured inHungary
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameHeating equipment and parts and accessories
    • UNSPSC code401018
    • Uniclass 2015 CodePr_70_60
    • Uniclass 2015 DescriptionSpace heating and cooling products
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit