Publish your products
T6 3010 Radiator
T6 3010 Radiator
    Finimetal

    T6 3010 Radiator

    3.9 out of 5 stars3.9(10 reviews)
    The centrally connected T6 3010 steel radiator benefits from innovative technology and the patented integrated T-shaped power system, novelty and significant benefits. The T6 3010 combines 6 advantages for better thermal comfort: a more pleasant convection, a rapid rise in temperature, a homogeneous contact temperature on the front and rear sides. higher thermal performance, a better comfort index. Its concept is based on the use of a symmetrical axis regardless of the length of the radiator in relation to the heating network.
    Specification
    • Panel Radiator in steel Works on the central heating system and all heating system hot water. Not (mm): 40 Type: 11, 21, 22 and 33 Height (mm): 300,400,500,600,750,900 Length (mm): 400 to 3000 Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard color: White Sanitaire Ral 9016. Fixing : equipped with stirrups and delivered with L-shaped consoles Connection: equipped with 6 orifices (4 x 15/21 female flat range and 2 x bottom in the center - 20/27 male conical (entrax 50 mm)) Comes complete with L consoles, plug cap and drain cap
    Technical specification
    • Unique ref.t6-3010
    • Product familyRadiators
    • Product groupPanel
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryEpoxy
    • Manufactured inPoland
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameHeating equipment and parts and accessories
    • UNSPSC code401018
    • Uniclass 2015 CodePr_70_60
    • Uniclass 2015 DescriptionSpace heating and cooling products
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit