Publish your products
QSP-713S Mini Combo Hurricane Transaction Drawer - Miami - Dade County Approved
QSP-713S Mini Combo Hurricane Transaction Drawer - Miami - Dade County Approved
    Quikserv

    QSP-713S Mini Combo Hurricane Transaction Drawer - Miami - Dade County Approved

    This 32-1/4″W x 49-1/4″H unit is an economical fixed glass panel and transaction drawer combination unit. This can be glazed with Level 1 or 3 bullet-resistant glazing. This unit has either the manual or electric pharmacy drawer already installed in the framing. This one piece unit comes with mounting brackets for easy installation at the job site. The hurricane impact versions come with Level 1 or Level 3 bullet-resistant, hurricane-impact glass.

    Dade County Approved (NOA – 17-0731.04)
    QSP-713S: Unit Size: 32-1/4″W x 49-1/4″H

    Specification
    • Standard Features

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • Weather-resistant and sealed to protect from the elements
      • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
      • Security locking systems
      • Level 1 bullet-resistant in closed position
      • Serviceability – drawer can be serviced without removing the entire unit
      • Transfer area automatically locks when in a closed position

      Optional Features

      • Electric drawer
      • Call button and speakers
      • Full intercom systems
      • Counter mounting brackets
      • 450 watt forced air heater for electric drawer
      • Easy manual operation upon power failure for electric drawer
      • ETL listed for electric drawer
    Technical specification
    • Unique ref.qsp-713s-mini-combo-miami-dade-county-approved
    • Product familyWindows
    • Product groupMiami - Dade County Approved Drive Thru Windows - Transaction Window
    • TypeObject (single object)
    • Date of publishing2020-09-26
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States