Publish your products
FFLED Field-Adjustable Floodlights

FFLED Field-Adjustable Floodlights

KEY FEATURES

  • Available in following different selectable wattages:
    • FFLEDXS: 18/13/9W
    • FFLEDS: 39/26/18W
    • FFLEDM: 80/52W
    • FFLEDM: 230/180/120W
  • CCT: 3000K or selectable 4000K/5000K
  • Knuckle mount on FFLEDXS, FFLEDS and FFLEDM fixtures
  • Slipfitter and Trunnion available on FFLEDM and FFLEDL fixtures
  • Available in bronze and white finish
  • UL listed for wet location
  • IP66 listed
  • 0-10V dimmable
Specification
    • COMPLIANCE
      • UL Listed
      • Suitable for wet locations. Suitable for mounting within 1.2m (4ft) of the ground.
      • DLC Listed
        • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
      • IP Rating
        • Ingress protection rating of IP66 for dust and water
      • IESNA LM-79 & LM-80 Testing:
        • RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80.
    • KEY FEATURES
    • PERFORMANCE
      • Lifespan
        • 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • LED CHARACTERISTICS
        • LEDs
          • Long-life, high-efficacy, surface-mount LEDs
        • Color Uniformity
          • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
        • Color Consistency
          • 7-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color.
    • CONSTRUCTION
      • Cold Weather Starting
        • Minimum starting temperature is -40°C (-40°F)
      • Maximum Ambient Temperature
        • Suitable for use in up to 40°C (104°F)
      • Housing
        • Die-cast aluminum
      • Mounting
        • FFLEDXS/FFLEDS: Knuckle
        • FFLEDM: Knuckle, Slipfitter, Trunnion
        • FFLEDL: Slipfitter, Trunnion
        • Tilt increment
          • Slipfitter: 5°
          • Trunnion: 30°
      • Lens
        • Ultra-clear tempered glass
      • Reflector
        • Vacuum metalized polycarbonate
      • Gaskets
        • High-temperature silicone
      • Green Technology
        • Mercury and UV free. RoHs-compliant components.
      • Finish
        • Formulated for high durability and long-lasting color. Available in bronze & white finish.
      • IP Rating
        • Ingress protection of IP66 for dust and water
    • ELECTRICAL
      • Drivers: Constant Current, Class 2, 120-277V, 50/60 Hz
        • Drivers: Constant Current, Class 1, 480V, 50/60 Hz
        • FFLEDXS @ 5000K/4000K
          • 9W: 120V: 0.15A, 208V: 0.09A, 240V: 0.08A, 277V: 0.07A
          • 13W: 120V: 0.25A, 208V: 0.14A, 240V: 0.13A, 277V: 0.11A
          • 18W: 120V: 0.38A, 208V: 0.22A, 240V: 0.19A, 277V: 0.17A
        • FFLEDS @ 5000K/4000K
          • 18W: 120V: 0.15A, 208V: 0.09A, 240V: 0.08A, 277V: 0.07A
          • 26W: 120V: 0.25A, 208V: 0.14A, 240V: 0.13A, 277V: 0.11A
          • 39W: 120V: 0.38A, 208V: 0.22A, 240V: 0.19A, 277V: 0.17A
        • FFLEDM @ 5000K/4000K
          • 52W: 120V: 0.44A, 208V: 0.25A, 240V: 0.22A, 277V: 0.19A
          • 80W: 120V: 0.67A, 208V: 0.39A, 240V: 0.34A, 277V: 0.29A
        • FFLEDL @ 5000K/4000K
          • 120W: 120V: 1.00A, 208V: 0.58A, 240V: 0.50A, 277V: 0.44A
          • 180W: 120V: 1.50A, 208V: 0.87A, 240V: 0.75A, 277V: 0.65A
          • 250W: 120V: 2.10A, 208V: 1.20A, 240V: 1.10A, 277V: 0.91A
          • FFLEDL @ 480V
            • 120W: 480V: 0.26A
            • 180W: 480V: 0.39A
            • 250W: 480V: 0.55A
      • Surge Protection
        • FFLEDXS / FFLEDS: 4kV
        • FFLEDM: 6kV
        • FFLEDL: 6kV
      • Dimming Driver:
        • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
        • Note: All values are typical (tolerance +/- 10%)
    • OPTICAL
      • NEMA Type:
        • NEMA Beam Spread of 7H x 6V
Technical specification
  • Unique ref.ffled-field-adjustable-floodlights
  • Product familyExterior Lighting
  • Product groupFlood Lights
  • TypeObject (single object)
  • Date of publishing2024-11-17
  • Edition number1
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 36
  • CSI MasterFormat 2014 TitleFlood Lighting
  • OmniClass Number23-35 47 11 21 19
  • OmniClass TitleFloodlight Fixtures

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit