Publish your products
RBAY22 Field-Adjustable High Bay 100W - 320W
RBAY22 Field-Adjustable High Bay 100W - 320W
RBAY22 Field-Adjustable High Bay 100W - 320W
RBAY22 Field-Adjustable High Bay 100W - 320W

    RBAY22 Field-Adjustable High Bay 100W - 320W

    Field-adjustable high bay w/adjustable optics

    KEY FEATURES

      • Available in three sizes & selectable wattages:
        • RBAY22S : 160/130/100W (Default 160W)
        • RBAY22M: 260/220/160W (Default 260W)
        • RBAY22L: 320/260/200W (Default 320W)
      • CCT selectable: 3500/4000/5000K - Default CCT: 4000K
      • Selectable beam angle: 55°/85°/105° (Default 85°)
      • Voltage rating: 120-277V. 480V available.
      • Includes a sensor port to easily install standard or Lightcloud Blue PIR and MVS sensors. Multi-sensor remote sold separately.
      • V-hook & chain included for mounting. Pendant mount kits sold separately
      • Battery backup sold separately
      • IK10 & IP69K ratings
      • 5-year, limited warranty
    Specification
      • COMPLIANCE
        • UL Listed
          • Suitable for wet locations
        • IP Ratings
          • Ingress Protection rating of IP66 and IP69K for dust and water
        • NSF
          • NSF certified by public health and safety
        • IK Ratings
          • IK10 rated for protection against impact
        • DLC Listed
          • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
          • Fixture DLC ID (120-277V) DLC ID (480V)
            • RBAY22S S-BKXYSB S-0VN3WZ
            • RBAY22M S-LZVF25 S-7S2RW7
            • RBAY22L S-T8L2Y1 S-VBRWPZ
      • CONSTRUCTION
        • Cold Weather Starting
          • The minimum starting temperature is -20°C (-4°F)
        • Cold Weather Starting with Battery Backup
          • The minimum starting temperature is 0°C (32°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 50°C (122°F)
        • Maximum Ambient Temperature with Battery Backup
          • Suitable for use in up to 45°C (113°F)
        • Lens
          • Polycarbonate lens
        • Housing
          • Die-cast aluminum
        • Mounting
          • Comes standard with V-hooks for chain mounting. Accessories available for pendant and surface mounting (purchased separately).
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long lasting color
      • ELECTRICAL
        • Drivers:
          • Constant Current, Class 1, 120-277V, 50/60 Hz
          • RBAY22S
            • 160W: 120V: 1.4A, 208V: 0.8A, 240V: 0.7A, 277V: 0.65A
            • 130W: 120V: 1.2A, 208V: 0.7A, 240V: 0.6A, 277V: 0.55A
            • 100W: 120V: 0.95A, 208V: 0.55A, 240V: 0.50A, 277V: 0.5A
          • RBAY22M
            • 260W: 120V: 2.2A, 208V: 1.3A, 240V: 1.1A, 277V: 1.0A
            • 220W: 120V: 1.85A, 208V: 1.1A, 240V: 0.95A, 277V: 0.85A
            • 160W: 120V: 1.35A, 208V: 0.8A, 240V: 0.7A, 277V: 0.6A
          • RBAY22L
            • 320W: 120V: 2.7A, 208V: 1.6A, 240V: 0.7A, 277V: 0.6A
            • 260W: 120V: 2.2A, 208V: 1.3A, 240V: 1.2A, 277V: 1.1A
            • 200W: 120V: 1.7A, 208V: 1.0A, 240V: 0.95A, 277V: 0.85A
        • Constant Current, Class 1, 480V, 50/60 Hz
          • RBAY22S
            • 160W: 480V: 0.35A
            • 130W: 480V: 0.30A
            • 100W: 480V: 0.25A
          • RBAY22M
            • 260W: 480V: 0.33A
            • 220W: 480V: 0.46A
            • 160W: 480V: 0.54A
          • RBAY22L
            • 320W: 480V: 0.7A
            • 260W: 480V: 0.6A
            • 200W: 480V: 0.5A
        • Dimming Driver:
          • Driver includes dimming control wiring for 0-10V dimming systems.
          • Requires separate 0-10V DC dimming circuit. Dims down to 10%.
        • Surge Protection:
          • 6KV+6KV
        • THD: (Default)
          • RBAY22S: 4.98% at 120V, 7.9% at 277V, 4.4% at480V
          • RBAY22M: 4.74% at 120V, 7.69% at 277V, 3.9% at 480V
          • RBAY22L: 5.33% at 120V, 10.32% at 277V, 7.5% at 480V
        • Power Factor: (Default)
          • RBAY22S: 99.8% at 120V, 96.6% at 277V, 95.9% at480V
          • RBAY22M: 99.8% at 120V, 95.7% at 277V, 96.7% at480V
          • RBAY22L: 99.8% at 120V, 94.5% at 277V, 96.5% at480V
      • FACTORY SETTINGS
        • Adjustable Wattages:
          • RBAY22S : 160/130/100W (Default 160W)
          • RBAY22M: 260/220/160W (Default 260W)
          • RBAY22L: 320/260/200W (Default 320W)
        • CCT selectable: 3500/4000/5000K - Default CCT: 4000K
        • Selectable beam angle: 55°/85°/105° (Default 85°)
      • LED CHARACTERISTICS
        • LEDs
          • Long-life, high-efficacy, discrete, surface-mount LEDs
        • Color Uniformity
          • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
      • WIRELESS NETWORK LIGHTING CONTROLS
        • Lightcloud Blue-enabled:
          • Lightcloud-enabled products offer integrated network lighting control for a truly wireless solution that allows you to control RAB’s various compatible devices. With RAB’s patented Rapid Provisioning technology, devices can be quickly and easily commissioned for residential and commercial applications. Each device can then communicate with other devices in the mesh network. With two Lightcloud systems to choose from, it’s easy to implement controls within any application.
          • DLC system - N1XMLOEATBA (Interior); NHCZ2BIA17L (Exterior). Learn more at www.lightcloud.com
        • Lightcloud Blue (/LCB)
          • Utilizes Bluetooth Mesh, eliminating the need for a Gateway or Hub.
          • Ideal for applications that need basic wireless control such as ON/OFF, dimming, color tuning, Schedules, and SmartShift.
          • Download the Lightcloud Blue mobile app for iOS or Android devices.
        • Lightcloud Enterprise (/LC)
          • Utilizes a secure cellular and Zigbee mesh network that requires a Gateway or Hub (sold separately).
          • Offers premium features like remote commissioning, demand response, BACnet integration, and more.
          • Download the Lightcloud Enterprise mobile app for iOS or Android devices.
      • OTHER
        • Warranty
          • The RAB 5-year, limited warranty covers light output, driver performance and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
        • Lifespan 
          • 100,000-Hour LED lifespan based on IES LM-80 results and TM-21 calculations
    Technical specification
    • Unique ref.rbay22-field-adjustable-high-bay
    • Product familyInterior Lighting
    • Product groupHigh Bay
    • TypeObject (single object)
    • Date of publishing2025-07-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States