Publish your products
Rada Tec 500 Waschtisch-Thermostatarmatur
RADA

Rada Tec 500 Waschtisch-Thermostatarmatur

CHARACTERISTICS Optoelectronic thermostatic mixer for washbasins Power supply via 6V lithium battery Automatic shutdown when the battery voltage is low Hygiene flushing function every 72 hours for 30 seconds Flow rate 6 l / min at 3 bar DESCRIPTION Electronic thermostatic basin mixer with infrared sensor, with thermostat for individual temperature selection and automatic programmable hygienic flushing function, with 6 V battery type CRP2
Specification
  • • Fitting body made of brass, chrome-plated • Internal components: stainless steel, brass, ABS plastic • Connections: S connections DN15 ½ ”external thread • Cold water: 1 - 20 ° C • Hot water: up to max. 70 ° C • Minimum line pressure: 0.5 bar • Maximum line pressure: 5 bar • Maximum static pressure: 8 bar • Volume flow: 6 l / min at 3 bar • Running time: adjustable, 3 - 80 seconds • Anti-blocking time: corresponds to the set running time • Hygiene flush: 72 hours after the last use for a period of 30 seconds (can be changed with the hand programmer) • Power supply: Battery 6 V lithium battery type CRP2 • Solenoid valve: IP45 • Electronics: IP45
Technical specification
  • Unique ref.21930054
  • Product familySanitary
  • Product groupWashstand
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationObject

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom