Publish your products
Rada ACU-T3 DMV 225 mm Spout
RADA

Rada ACU-T3 DMV 225 mm Spout

Concealed digital mixing valve for healthcare washbasins, offering non-touch control with programmable temperatures, duty flush and thermal disinfection with temperature logging and data logging capabilities. Supplied with 225mm spout. Features: Offers programmable maximum, minimum and default temperatures, duty flush and thermal disinfection with temperature logging and data logging capabilities. Supplied complete with programmable software, power supply, isolators, non return valves and filters. Panel mounted control panel offering access to valve, featuring infra-red non-touch controls for temperature adjustment and programming. Panel mounted spout offering user activated on/ off control or timed flow. Exceeds HTM64 requirements. Incorporates T-logic™ digital intelligence, allowing the user to operate, communicate and exchange information with the digital mixing valve to achieve safety, hygiene and control.
Specification
  • Product Reference

    Rada Acu-T3 DMV

    Spout length

    190 mm (1.1664.001)

    225 mm (1.1664.002)

    Standard product features

    Front plate dimensions:

    • Width: 236 mm.

    • Height: 135 mm.

    • Depth: 9.5 mm.

    Installation depth:

    75 mm.

    Panel thickness:

    13–22 mm.

    Materials:

    • Control panel cover: PC with in mould decoration.

    • Mixing unit enclosure: ABS.

    • Integral components: DZR brass, stainless steel and engineering plastic.

    System Pressures:

    • Static pressure (maximum/ minimum): 1000/ 100 kPa.

    • Hot and cold pressure should be nominally equal (maximum differential 3:1 either way).

    • Flow rate (maximum with flow regulator fitted): 6 L/min.

    Environment:

    • Ambient temperature: 1–40°C.

    • Relative humidity (maximum): 95% non-condensing at 25°C.

    • Note, certain types of fluorescent and low voltage lighting use high frequency lamps that can interfere with the infrared system used in the control panel. It is recommended that standard switch-start fluorescent lighting is used.

    Electrical:

    • IP rating: IP24.

    • Supply voltage: 100–230V RMS 50–60 Hz.

    • Load (maximum): 20 W (PSU).

    Connections:

    15 mm compression/ flat faced union.

Technical specification
  • Unique ref.Rada-ACU-T3-DMV-225-mm-Spout
  • Product familyPlumbing
  • Product groupValves
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainPolycarbonate
  • Material secondaryABS
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_99
  • Uniclass 2015 DescriptionWashbasin thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom