Publish your products
Rada PA - TF Shower Panel Assembly
RADA

Rada PA - TF Shower Panel Assembly

Ready to install pre-plumbed shower panel with satin stainless finish with single pipe entry for connection to pre-blended supply, incorporating a Rada TF503 push button timed flow control and Rada VR105 vandal resistant shower head. A pre-plumbed shower panel with single pipe entry, for connection to pre-blended supply. Units incorporate push button timed flow control and vandal resistant shower head.
Specification
  • Product Reference

    Rada PA-TF (1.1613.040)

    Options

    Adjustable spray angle

    Standard product features

    A ready to install, satin finished, stainless steel panel with single pipe entry for connection to pre-blended supply.

    Units incorporate a Rada TF503 push button timed flow control and Rada VR105 vandal resistant chrome plated shower head with integral strainer and flow regulator.

    Options include an adjustable spray angle.

    Dimensions:

    1217 mm high x 192 mm wide x 156 mm deep.

    Connections:

    Inlet - 15 mm compression to blended water inlet pipe.

    Operation:

    • The flow cycle is activated by pressing the flow button.

    • The flow rate is constant and is automatically turned off after approximately 30 seconds.

    • Further economy of water usage can be achieved by means of an internal flow rate adjuster.

    Pressure/ Flow rates:

    • Minimum maintained pressure with 9 litres/minute flow regulator fitted in the shower head: 0.5 bar.

    • Minimum maintained pressure with flow regulators removed: 0.2 bar.

    • Maximum static pressure: 7.0 bar.

    Materials:

    • Panels: Brushed stainless steel.

    • Stainless steel braided flexible hoses with EPDM liner throughout.

    • Timed flow control: Body and some internal components manufactured from copper alloys.

    • Shower head: Chrome plated copper alloy body with engineering plastic spray plate.

    Product Options

    Adjustable spray angle.

Technical specification
  • Unique ref.Rada-PA---TF-Shower-Panel-Assembly
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)1217
  • Width (mm)192
  • Depth (mm)156
Related
  • Material mainStainless steel
  • Material secondaryCopper
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom