Publish your products
Rada Safetherm Panel Thermostatic Clinical Tap
RADA

Rada Safetherm Panel Thermostatic Clinical Tap

TMV3 approved panel mounted, thermostatic clinical mixer tap featuring Insutech technology. Long lever sequential operation. TMV3 approved panel mounted, thermostatic mixer tap featuring Insutech+ technology. Long lever sequential operation, supplied complete with service-free cartridge, check valves, strainers and isolating ball valves. Features: Available in either panel or deck mounted configurations. Compliant with UK Healthcare Guidelines. Safe-to-touch. Features Insutech + technology to reduce surface temperature to a safe level Innovative design minimises water retention in the body and spout, to contribute to improved bacterial control. Integral water isolating ball valves. Easy access to filters to support routine servicing and educe down time. Sequential long lever control. Simple to use under hospital protocols. Easy clean for improved hygiene. Approvals: Buildcert TMV3 Scheme Approved. HP-S High Pressure Showering. LP-S Low Pressure Showering. Complies with the technical requirements of BS 7942 for the same designations. Designed to comply with European Standards EN 1111 and EN 1287. WRAS listed (Water regulations advisory scheme). Designed, manufactured and supported in accordance with accredited BS EN ISO 9001:2008 Quality management systems and BS EN ISO 14001:2004 Environmental Management Systems.
Specification
  • Product Reference

    Rada Safetherm Thermostatic Clinical Tap (1.1704.001)

    Standard product features

    Connections:

    • Inlets: 15 mm Compression or ½” BSP Flat Face.

    • Standard connections are: hot - left, cold - right. The inlet connectors are fixed at 200 mm centres.

    Operation:

    The Rada Safetherm has a single sequential control which when rotated initially opens the valve, then increases temperature from cold to a pre-set maximum. A 175 mm lever allows for simple wrist or elbow operation.

    Temperature Range:

    • Factory Pre-set (Blend): 41°C.

    • Optimum Thermostatic Control Range: 35–43°C (achieved with supplies of 15–65°C hot and nominally equal pressures).

    • Recommended Hot Supply: 60–65°C.

    Note: The mixing valve can operate at higher temperatures for short periods without damage; however this could detrimentally affect thermostatic performance. For safety and performance reasons it is recommended that the maximum hot water temperature is limited to 65°C. Minimum recommended differential between hot supply and outlet temperature: 12°C.

    Pressures/ Flow Rate:

    • Maximum Static Pressure: 10 Bar.

    • Maximum Maintained Pressure: 5 Bar.

    Materials:

    • Body: Chrome Plated Bass.

    • Lever: Chrome Plated Zinc Casting.

Technical specification
  • Unique ref.Rada-Safetherm-Thermostatic-Clinical-Tap
  • Product familySanitary
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_99
  • Uniclass 2015 DescriptionWashbasin thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom