Publish your products
Rada Sense - Bath Kit T3
RADA

Rada Sense - Bath Kit T3

Concealed digital mixing valve for bathfill, offering non-touch flow and temperature control, programmable maximum, minimum and default temperatures, duty flush and thermal disinfection with data logging capabilities. Requires separate spout, see complementary products. A digital mixing valve offering programmable, maximum, minimum and default temperatures, duty flush and thermal disinfection with data logging capabilities.
Specification
  • Product Reference

    Rada Bath T3 (1.1503.698)

    Rada Bath Kit T3 (1.1503.722)

    Standard product features

    Bath T3:

    A concealed digital mixing valve for baths, supplied complete with programmable software, power supply, check valves and strainers.

    The system incorporates a wall mounted control panel offering infra-red 'no-touch' controls for flow and temperature adjustment and programmable timed flow control.

    Bath Kit T3:

    Specification as above but with wall mounted bath spout with 150 mm throw.

    Operation:

    • Temperature selector: Full 'no-touch' temperature control.

    • Flow control: No-touch on/off.

    A Pocket PC is required to adjust factory settings, retrieve data, configure duty flush and disinfection cycles. The programmer software supplied is designed to run on Microsoft Pocket PC 2002 and Microsoft Windows Mobile (for pocket PC's).

    Materials:

    • Control panel cover: Chrome plated ABS.

    • Mixing unit enclosure: PC/ABS.

    • Integral components: DZR brass, stainless steel and engineering plastic.

    Temperature range:

    • Factory pre-set Minimum temperature: 30°C.

    • Factory pre-set maximum temperature: 44°C.

    • Default temperature: 40°C.

    • Minimum blend temperature differential from hot supply: 2°C.

    • Optimum thermostatic control range: 30°C to 50°C.

    • Cold water range: 1°C to 20°C.

    • Hot water range: 50°C to 65°C (85°C during disinfection).

    Programmable temperature range:

    • Minimum temperature: 30°C to 47°C.

    • Maximum temperature: 33°C to 50°C.

    • Default temperature: 30°C to 50°C.

    Pressure:

    • Minimum static pressure: 10 bar.

    • Minimum pressure loss: 0.2 bar.

    • Hot and cold pressure should be nominally equal. (Maximum differential either way 3:1).

    Flow rate:

    • Minimum flow rate: 9 litres/minute.

    Environment:

    • Ambient temperature: 1°C to 40°C.

    • Maximum relative humidity: 95% non-condensing.

    IP rating:

    • Control panel: IP47.

    • Overall valve enclosure: IP24.

    • Electronics compartment: IP45.

    • PSU: IP45.

    Electrical:

    • Supply voltage: 100-240V RMS 50-60Hz.

    • Maximum load: 20W at 12V DC.

Technical specification
  • Unique ref.Rada-Sense---Bath-Kit-T3
  • Product familyPlumbing
  • Product groupValves
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainABS
  • Material secondaryPC/ABS
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationObject
  • Uniclass 2015 CodePr_65_54_95_88
  • Uniclass 2015 DescriptionThermostatic mixing valves

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom