Publish your products
Rada Sense - Bidet T3
RADA

Rada Sense - Bidet T3

Concealed digital mixing valve for bidet, offering non-touch flow and temperature control, programmable maximum, minimum and default temperatures, duty flush and thermal disinfection with datalogging capabilities. A digital mixing valve offering programmable, maximum, minimum and default temperatures, duty flush and thermal disinfection with data logging capabilities.
Specification
  • Product Reference

    Rada Bidet T3 (1.1503.694)

    Rada Bidet Kit T3 (1.1503.718)

    Standard product features

    Bidet T3:

    A concealed digital mixing valve for bidets, supplied complete with programmable software, power supply, check valves and strainers.

    The system incorporates a wall mounted control panel offering infra-red 'no-touch' controls for flow and temperature adjustment and programmable timed flow control.

    Bidet Kit T3:

    Specification as above but with deck mounted bidet spout for 'over the rim' delivery, supplied with a 5 litres/minute flow regulator.

    Operation:

    • Temperature selector: Full 'no-touch' temperature control.

    • Flow control: No-touch on/off.

    A Pocket PC is required to adjust factory settings, retrieve data, configure duty flush and disinfection cycles. The programmer software supplied is designed to run on Microsoft Pocket PC 2002 and Microsoft Windows Mobile (for pocket PC's).

    Materials:

    • Control panel cover: Chrome plated ABS.

    • Mixing unit enclosure: PC/ABS.

    • Integral components: DZR brass, stainless steel and engineering plastic.

    Temperature Range

    • Factory pre-set minimum temperature: 30ºC.

    • Factory pre-set maximum temperature: 38ºC.

    • Default temperature: 36ºC.

    • Minimum blend temperature differential from hot supply: 2ºC.

    • Optimum thermostatic control range: 30ºC to 50ºC.

    • Cold water range: 1ºC to 20ºC.

    • Hot water range: 50ºC to 65ºC (85ºC during disinfection).

    Programmable temperature Range

    • Minimum temperature: 30C to 47C.

    • Maximum temperature: 35C to 50C.

    • Default temperature: 30C to 50C.

    Pressure:

    • Maximum static pressure: 10 bar.

    • Minimum pressure loss: 0.2 bar.

    • Hot and cold pressure should be nominally equal. (Maximum differential either way 3:1).

    Flow rate:

    • Minimum flow rate: <5 bar: Maintained pressure 4 litres/minute.

    • Minimum flow rate: >5 bar: Maintained pressure 6 litres/minute.

    Environment:

    • Ambient temperature: 1°C to 40°C.

    • Maximum relative humidity: 95% non-condensing.

    IP rating:

    • Control panel: IP47.

    • Overall valve enclosure: IP24.

    • Electronics compartment: IP45.

    • PSU: IP45.

    Electrical:

    • Supply voltage: 100-240V RMS 50-60Hz.

    • Maximum load: 20W at 12V DC.

Technical specification
  • Unique ref.Rada-Sense---Bidet-T3
  • Product familyPlumbing
  • Product groupValves
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainABS
  • Material secondaryPC/ABS
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationObject
  • Uniclass 2015 CodePr_65_54_95_88
  • Uniclass 2015 DescriptionThermostatic mixing valves

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom