Publish your products
Rada 125 Mono-Control System
RADA

Rada 125 Mono-Control System

Ceiling mounted passive infra-red sensor, control module and solenoid valve for automatic single urinal flushing.
Specification
  • Product Reference

    Rada Mono Control MC125 Operating System (1.1495.012)

    Accessories

    Rada Universal 12V AC Transformer

    Standard product features

    Operation:

    • When the sensor is activated, if the pre-flush option has been selected, there will be an approximate 2 second delay and 2 second pre-flush.

    • When there has been 5 seconds of inactivity the flush is activated for the duration selected (3 - 10 seconds in 1 second intervals).

    • The solenoid valve is supplied complete with an integral isolator and filter.

    Flush timing:

    • The system provides an optional pre-flush of 2 seconds if a human body is detected, and then initiates a flush cycle after use.

    • Flush duration can be pre-set between 3 and 10 seconds in increments of 1 second, by the adjustment of an integral timing dial.

    • A duty flush is incorporated, every 24 hours after use.

    Materials:

    • Ceiling sensor: ABS cover - polycarbonate.

    • Solenoid valve: Fibreglass polyamide body.

    Pressure:

    • Solenoid valve: 0.20 - 10 bar.

    Electrical:

    • Sensor protection class: Electronic module IP55.

    • Supply voltage: 12V AC + 10% 50/60Hz, via Rada Universal 12V AC transformer (not included).

    • Power consumption: 6 VA.

    Operating temperatures:

    • Ambient temperature range: 5–40°C.

    • Maximum humidity: 80%.

    Accessories:

    • Rada Universal 12V AC Transformer.

Technical specification
  • Unique ref.Rada-125-Mono-Control-System
  • Product familySanitary
  • Product groupOther Sanitary
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)128
  • Width (mm)128
  • Depth (mm)55
Related
  • Material mainABS
  • Material secondaryPolyamide
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Other
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_50_46_31
  • Uniclass 2015 DescriptionFlush control devices

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit