Publish your products
Rada T2 300 B Timed Flow Shower Control
RADA

Rada T2 300 B Timed Flow Shower Control

Built in, chrome finish, push button shower control with 30 (±10) seconds time flow. A ½" concealed push button flow control with one piece cartridge for easy maintenance and adjustable flow. The shower controls are designed to give approximately 30 seconds of flow duration when the button is pressed and released. The internal time flow cartridge provides a choice of seven flow settings to give the most economical flow rate over the pressure range available. Features: Contemporary yet robust design. Easy servicing - one piece cartridge. Energy and water saving - adjustable flow. Non-concussive action.
Specification
  • Product Reference

    Rada T2 300B Timed Flow Shower Control (2.1762.061)

    Standard product features

    Material:

    Body, push button and concealing plate: Chrome plated brass.

    Connection:

    Inlet/ outlet: 15 mm compression fittings.

    Pressures:

    • Operational pressure (minimum/ maximum): 0.2/ 5 bar.

    • Static pressure (maximum): 10 bar.

    Time flow cartridge:

    Factory set in the minimum flow restriction position.

Technical specification
  • Unique ref.Rada-T2-300-B-Timed-Flow-Shower-Control
  • Product familySanitary
  • Product groupOther Sanitary
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Other
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit