Publish your products
Rada VR2-RS Vandal Resistant Shower Head
RADA

Rada VR2-RS Vandal Resistant Shower Head

Vandal resistant shower fitting for connection to concealed pipe work with fixed spray plate and 9 l/min flow regulator (6 l/min regulator supplied). 1/2" BSP connection. Vandal resistant shower head. Features: • Vandal resistant shower head. • Available for exposed or concealed applications. • Combines style with high performance. • Ideal for leisure facilities, secure establishments, schools and student accommodation. • Polished chrome plated to a high standard. • Easy to fit and secure installation.
Specification
  • Product Reference

    Rada VR2-CC

    Rada VR2-ES

    Rada VR2-RS

    Accessories

    AD35

    Extended connection nipple. 250 mm x 1/2" BSP parallel nipple.

    Rada riser pipe

    For use with VR2-ES.

    VR security kit

    Concealed mounting kit, for use with VR2-RS and CC.

    Standard product features

    Size (w x h x d):

    70 x 67 x 105 mm.

    Materials:

    • Body: Brass, chrome finish.

    • Spray cartridge: Engineering plastic.

    Temperature range:

    Designed to accept water supplied between 5–90°C.

    Pressure range:

    • Recommended minimum maintained pressure at the inlet: 0.2 bar.

    • Maximum maintained pressure at the inlet of the fitting: 0.5 bar.

    Spray performance:

    Minimum flow rate required: 4.5 litres/ minute.

    Product Options

    Product reference:

    - Rada VR2-CC:

    For connection to concealed pipework. 15 mm compression fitting connection.

    - Rada VR2-ES:

    For connection to rising surface pipework. 15 mm push fit pipe connection.

    - Rada VR2-RS:

    For connection to concealed pipework. 1/2" BSP connection.

Technical specification
  • Unique ref.Rada-VR2-RS-Vandal-Resistant-Shower-Head
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)67
  • Width (mm)70
  • Depth (mm)105
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit