Publish your products
RAK-TONIQUE - Water Closet Rimless Wall Hung
Archived

RAK-TONIQUE - Water Closet Rimless Wall Hung

Rak-Tonique bathroom suite is strongly influenced by European design. A neat, compact design perfect Tonique for smaller spaces. Rak-Tonique is available in close coupled or back to wall formats and alpine white colour.

Technical specification
  • Unique ref.RAK-TONIQUE-WATER-CLOSET-RIMLESS-WALL-HUNG-55CM-TQ13AWHA
  • Product familyTONIQUE
  • Product groupToilets
  • TypeObject (single object)
  • Date of publishing2019-03-07
  • Edition number1
  • Height (mm)430
  • Width (mm)360
  • Depth (mm)550
Related
  • Material mainAcrylic
  • Material secondaryAcrylic
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
  • Weight Net (Kg)24.5
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets