Publish your products
Ravatherm SW Etics 120

Ravatherm SW Etics 120

EXTERIOR THERMAL INSULATION SYSTEM ROCK WOOL BOARD

PRODUCT DESCRIPTION
By interlacing the fibers in the rock wool board to form a complex fiber structure, resistance to high pressure is created at lower densities. The braided fiber structure makes the sheathing application on the rock wool surface more durable. In this way, the rate of carrying the physical load on the structure is increased.

AREAS OF USAGE
It is used under plaster on exterior facades for heat and sound insulation and fire safety.

APPLICATION
On smooth surfaces, the boards are adhered using cement-based adhesive mortar. 

Specification

  • Thickness (mm)Dimensions (mm)kg/m2Thermal ResistanceCompressive strength
    30600x12004,500,83

    >= 35kPa

    40

    600x12006,00

    1,11

    >= 40kPa
    50600x12007,501,39>= 45kPa
    60600x12009,001,67>= 55kPa

    80

    600x120012,002,22>= 60kPa
    100600x120015,003,33>= 80kPa


Technical specification
  • Unique ref.Ravatherm-SW-Etics-120
  • TypeBuilding Material
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Protective Coatings

Region availability

Asia
Türkiye